N8529WV

N-Type Cabinet

Net-Access™ N-Type Cabinet frame with top panel. Dual hinge perforated front door opens to the left or right. Solid single hinge rear doors. No side panels. Two sets of #12-24 threaded equipment mounting rails. 45 RU cable management on front and rear of front posts. VED Ready. Dimensions: 84.0H x 31.5W x 48.0D (2134mm x 800mm x 1200mm). Color: White, Two sets of SN25F fingers Included.

Specifications

UL Listed

UL 2416

Standards

EIA-310E

Width (In.)

31.50

Width (mm)

800.0

Height (In.)

84.00

Height (mm)

2134.0

No. of Rack Spaces

45

Depth (In.)

48.00

Depth (mm)

1200.0

Equipment

Switch

Cooling Architecture

VED

Color

White

Cable Management

Yes

Casters

No

Front Doors

Dual hinge perforated

Rails

Tapped #12-24

Rear Doors

Single Solid

Side Panels

None

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334713

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

128.4809

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

Part Drawings

Net-Access N-Type VED Ready Cabinet 800mm Wide x 1200mm Deep

US English

Installation Documents

Net-Access N Type Cabinets - CM598P

US English

Specification Sheets

Net-Access N-Type Cabinets 45 RU: RKSP89--WW-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Part Drawings

Net-Access N-Type VED Ready Cabinet 800mm Wide x 1200mm Deep

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Part Drawings

N Type 800mm x 1200mm VED Ready Cabinet: 12V343SQ-DC_01B

US English

Related Products