N8812BC

N-Type Cabinet

Net-Access™ N-Type Cabinet frame with top panel. Cage nut rails. Dual hinge perforated front door opens to the left or right. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2). Two sets of cage nut equipment mounting rails. 48 RU cable management on front and rear of front posts. Dimensions: 88.5H x 31.5W x 42.0D (2205mm x 800mm x 1070mm). Color: Black, Two sets of SN25F fingers Included.

Specifications

Overall Width (In.)

31.5

Overall Width (mm)

800

Overall Height (In.)

89.3

Overall Height (mm)

2267

Color

Black

Standards Met

EIA-310E, RoHS Compliant, UL Listed 2416

UL Listed

UL 2416

Number of Rack Spaces

48

Overall Depth (In.)

42

Overall Depth (mm)

1070

Equipment

Switch

Cable Management

Yes

Casters

Without Casters

Front Door Type

Dual Hinge

Package Type

Fully Assembled

Rails

Cage Nut

Rear Door Type

Split perforated

Side Panels

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498367081

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

70.8704

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Installation Documents

Net-Access N Type Cabinets - CM598P

US English

Part Drawings

N Type Cabinet 800 x 1070: 12V305LU_DC_01A

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Specification Sheets

Net-Access™ N-Type Cabinets: RKSP173--WW

US English

Related Products