S6212BU

S-Type Cabinet

600mmW x 42 RU x 1070mmD S-Type Universal, Doors, Side Panels, CM, Casters, BL

Specifications

Overall Width (In.)

23.5

Overall Width (mm)

600

Overall Height (In.)

79.8

Overall Height (mm)

2026

Number of Rack Units

42

Color

Black

Standards Met

EIA-310E, RoHS Compliant, UL Listed 2416

Cable Management

Yes

Casters

With Casters

Front Door Type

Single hinge perforated

Number of Rack Spaces

42

Overall Depth (In.)

42

Overall Depth (mm)

1070

Package Type

Fully Assembled

Rails

Cage Nut

Rear Door Type

Split Perforated

Side Panels

Yes

UL Listed

UL 2416

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305636290

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

80.8160

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Net-Access™ S-Type Universal Cabinets: RKSP175--WW-ENG

US English

Installation Documents

Net-Access S-Type Network Cabinets

US English

Part Drawings

Net-Access S-Type Universal With Fully Adjustable Front Rails Cabinet

US English

Related Products