Overall Width (In.) |
23.5 |
Overall Width (mm) |
600 |
Overall Height (In.) |
78.8 |
Overall Height (mm) |
2000 |
Number of Rack Units |
42 |
Color |
Black |
Standards Met |
EIA-310E, RoHS Compliant, UL Listed 2416 |
BMEcat - Equipment |
Switch |
Cable Management |
Yes |
Casters |
Without Casters |
Front Door Type |
Single hinge perforated |
Overall Depth (In.) |
42 |
Overall Depth (mm) |
1070 |
Package Type |
Fully Assembled |
Rails |
Cage Nut |
Rear Door Type |
Split perforated |
Side Panels |
None |
UL Listed |
UL 2416 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498390941 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0000 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
White Papers |
Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG |
US English |
|
White Papers |
Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG |
US English |
|
Part Drawings |
S Type Utility Cabinet 600 x 1070 No Casters: 12V352CK-DC |
US English |
|
Brochures |
Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG |
US English |