Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Casters, POU brackets (1 set), cage nut rails (2 sets). Dimensions: 79.8H x 23.6W x 48.0D (2026mm x 600mm x 1200mm). Color: Black
Sub Brand | Net-Access™ |
Product Type | S-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 23.5 |
Overall Width (mm) | 600 |
Overall Depth (In.) | 48 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 79.8 |
Overall Height (mm) | 2026 |
Number of Rack Units | 42 |
Casters | Yes |
Static Load Capacity (kg) | 1360 |
Static Load Capacity (lb) | 3000 |
Rolling Load Capacity (kg) | 1133 |
Rolling Load Capacity (lb) | 2500 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant |
NEMA Rating | 1 |
UPC | 07498396728 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 89.0625 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access S Type Cabinet 600mm Wide X 1200mm Deep Family | English | |
Installation Documents | Net-Access S Type Cabinets - CM599L | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG | English |