S6229BA

S-Type Cabinet

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. No side panels, casters, cage nut rails (2 sets) and switch configured with front cable management. Dimensions: 79.8H x 23.6W x 48.0D (2026mm x 600mm x 1200mm). Color: Black

Specifications

UL Listed

UL 2416

Standards

EIA-310E

Width (In.)

23.50

Width (mm)

600.0

Height (In.)

79.80

Height (mm)

2026.0

No. of Rack Spaces

42

Depth (In.)

48.00

Depth (mm)

1200.0

Equipment

Switch

Cooling Architecture

Hot Aisle / Cold Aisle

Color

Black

Cable Management

Yes

Casters

Yes

Front Doors

Single hinge perforated

Packaging Type

Fully Assembled

Rails

Cage Nut

Rear Doors

Split perforated

Side Panels

None

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334441

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Specification Sheets

Net-Access S-Type Cabinets - 42 RU: RKSP98--WW-ENG

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

Part Drawings

S Type Utility Cabinet 600 x 1200: 12V352BT-DC-01A

US English

Installation Documents

Net-Access S Type Switch Configured Cabinets: V00029AC Rev. 04

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products