S6229BA9

S-Type Cabinet

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. No side panels, cage nut rails (2 sets) and switch configured with front cable management. Dimensions: 79.8H x 23.6W x 48.0D (2026mm x 600mm x 1219mm). Color: Black

Specifications

Cable Management

Yes

Casters

No

Color

Black

Cooling Architecture

Hot Aisle / Cold Aisle

Depth (In.)

48.00

Depth (mm)

1200.0

Equipment

Switch

Front Doors

Single hinge perforated

Height (In.)

78.80

Height (mm)

2000.0

No. of Rack Spaces

42

Packaging Type

Fully Assembled

Rails

Cage Nut

Rear Doors

Split perforated

Side Panels

None

Standards

EIA-310E

UL Listed

UL 2416

Width (In.)

23.50

Width (mm)

600.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390948

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

S Type Utility Cabinet 600 x 1200 No Casters: 12V352CL-DC-01A

US English

Related Products