S6229BU

600mmW x 42 RU x 1200mmD S-Type Universal, Doors, No Side Panels, CM, Casters, BL

Specifications

Casters

With Casters

Color

Black

Depth (In.)

48.00

Depth (mm)

1200.0

Front Doors

Single Hinge Perforated

Height (In.)

79.80

Height (mm)

2026.00

Number of Rack Units

42

Rear Doors

Split Perforated

Standards

EIA-310E, RoHS Compliant, UL Listed 2416

Width (In.)

23.50

Width (mm)

600.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305636298

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

90.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Net-Access™ S-Type Universal Cabinets: RKSP175--WW-ENG

US English

Installation Documents

Net-Access S-Type Network Cabinets

US English

Part Drawings

Net-Access S-Type Universal With Fully Adjustable Front Rails Cabinet

US English

Related Products