obsolete

S6229WA9

S-Type Cabinet

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. No side panels, cage nut rails (2 sets) and switch configured with front cable management. Dimensions: 79.8H x 23.6W x 48.0D (2026mm x 600mm x 1219mm). Color: White

Specifications

Overall Width (In.)

23.5

Overall Width (mm)

600

Overall Height (In.)

78.8

Overall Height (mm)

2000

Number of Rack Units

42

Color

White

Standards Met

EIA-310E, RoHS Compliant, UL Listed 2416

Cable Management

Yes

Casters

Without Casters

Equipment

Switch

Front Door Type

Single hinge perforated

Number of Rack Spaces

42

Overall Depth (In.)

48

Overall Depth (mm)

1200

Package Type

Fully Assembled

Rails

Cage Nut

Rear Door Type

Split perforated

Side Panels

None

UL Listed

UL 2416

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390866

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

89.0625

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

S Type Utility Cabinet 600 x 1200 No Casters: 12V352CL-DC-01A

US English

Related Products