globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Casters, POU brackets (1 set), cage nut rails (2 sets). Zero RU QuickNetTM Style Vertical patching rails. Dimensions: 85.0H x 23.6W x 48.0D (2160mm x 600mm x 1200mm). Color: White

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Sub Brand Net-Access™
Product Type S-Type Cabinet
Material Steel
Color White
Overall Width (In.) 23.54
Overall Width (mm) 600
Overall Depth (In.) 49.96
Overall Depth (mm) 1200
Overall Height (In.) 85
Overall Height (mm) 2159
Number of Rack Units 45
Casters Yes
Static Load Capacity (kg) 1360
Static Load Capacity (lb) 3000
Rolling Load Capacity (kg) 1133
Rolling Load Capacity (lb) 2497.83
Finish/Coating Powder-Coated
Standards Met RoHS Compliant, EIA-310-E, TIA/EIA-942, UL2416

Packaging Detail

UPC 07498333932
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 89.0625
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}