S6822WS

S-Type Cabinet

Net-Access™ S-Type Cabinet frame with top panel. No Doors. Solid side panels (2), casters, POU brackets (1 set), cage nut rails (2 sets). Dimensions: 90.3H x 23.6W x 48.0D (2292mm x 600mm x 1200mm). Color: White

Specifications

Color

White

Cable Management

None

Casters

Yes

Cooling Architecture

HACA/Containment

Depth (In.)

48.00

Depth (mm)

1200.0

Equipment

Server

Front Doors

None

Height (In.)

90.20

Height (mm)

2292.0

No. of Rack Spaces

48

Packaging Type

Fully Assembled

Rails

Cage Nut

Rear Doors

None

Side Panels

Yes

Standards

EIA-310E

UL Listed

UL 2416

Width (In.)

23.50

Width (mm)

600.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360801

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

90.3844

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

S Type Cabinet 600 x 1200: 12V305QY_DC_01A

US English

Specification Sheets

Net-Access S-Type Cabinets - 48 RU: RKSP95--WW-ENG

US English

Installation Documents

Net-Access S Type Cabinets - CM599L

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Related Products