Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door.Single solid rear door. Solid side panels (2). Casters, POU brackets (1 set), cage nut rails (2 sets). Vertical exhaust ready. Front and rear floor seals. Dimensions: 79.8H x 27.6W x 48.0D (2026mm x 700mm x 1200mm). Color: Black
Sub Brand | Net-Access™ |
Product Type | S-Type Cabinet |
Material | Steel |
Color | Black |
Overall Width (In.) | 27.48 |
Overall Width (mm) | 700 |
Overall Depth (In.) | 49.96 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 79.76 |
Overall Height (mm) | 2026 |
Number of Rack Units | 42 |
Casters | Yes |
Static Load Capacity (kg) | 1360 |
Static Load Capacity (lb) | 3000 |
Rolling Load Capacity (kg) | 1133 |
Rolling Load Capacity (lb) | 2497.83 |
Finish/Coating | Powder-Coated |
Standards Met | RoHS Compliant, EIA-310-E, TIA/EIA-942, UL2416 |
UPC | 07498367005 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 103.9063 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Cabinets | English | |
Specification Sheets | Net-Contain VEDs for Net-Access N-Type and S-Type Cabinets: RKSP97--WW-ENG | English | |
Part Drawings | Net-Access S-Type VED Ready Cabinet 700mm Wide x 1200mm Deep | English | |
Part Drawings | Net-Access S-Type VED Ready Cabinet 700mm Wide x 1200mm Deep | English | |
Part Drawings | S Type 700mm x 1200 VED Ready Cabinets: 12V343SR-DC_01B | English | |
Installation Documents | Net-Access S Type Cabinets - CM599L | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG | English |