The Net-Access™ S-Type Cabinet is a 48 RU, 700mm W x 1200mm D cabinet. It features a single hinge perforated front door and a split perforated rear door. It includes side panels, casters and is white.
Sub Brand | Net-Access™ |
Product Type | S-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | White |
Overall Width (In.) | 27.5 |
Overall Width (mm) | 700 |
Overall Depth (In.) | 48 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 79.8 |
Overall Height (mm) | 2.026 |
Number of Rack Units | 42 |
Casters | Yes |
Static Load Capacity (kg) | 1.36 |
Static Load Capacity (lb) | 3 |
Rolling Load Capacity (kg) | 1.133 |
Rolling Load Capacity (lb) | 2.5 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant |
NEMA Rating | 1 |
UPC | 61305636324 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 103.9063 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Universal Cabinets: RKSP175--WW-ENG | English | |
Part Drawings | Net-Access S-Type Universal With Fully Adjustable Front Rails Cabinet | English | |
Installation Documents | Net-Access S-Type Network Cabinets | English |