S7512BA

S-Type Cabinet

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), casters, cage nut rails (2 sets) and switch configured with front cable management. Dimensions: 85.0H x 27.6W x 42.0D (2160mm x 700mm x 1070mm). Color: Black

Specifications

Overall Width (In.)

27.5

Overall Width (mm)

700

Overall Height (In.)

85

Overall Height (mm)

2159

Number of Rack Units

45

Color

Black

Standards Met

EIA-310E, RoHS Compliant, UL Listed 2416

UL Listed

UL 2416

Number of Rack Spaces

45

Overall Depth (In.)

42

Overall Depth (mm)

1070

Equipment

Switch

Cable Management

Yes

Casters

With Casters

Front Door Type

Single hinge perforated

Package Type

Fully Assembled

Rails

Cage Nut

Rear Door Type

Split perforated

Side Panels

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334444

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

S7512BA: DXF

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Part Drawings

S7512BA: DWG

US English

Part Drawings

S Type Utility Cabinet 700 x 1070: 12V352BR-DC-01A

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Installation Documents

Net-Access S Type Switch Configured Cabinets: V00029AC Rev. 04

US English

Related Products