globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Net-Access™ S-Type Cabinet frame with top panel. Top Cable Pathway. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), POU brackets (1 set), cage nut rails (2 sets). Dimensions: 85.0H x 27.6W x 42.0D (2160mm x 700mm x 1070mm). Color: Black

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Sub Brand Net-Access™
Product Type S-Type Cabinet
Material Steel
Color Black
Overall Width (In.) 27.48
Overall Width (mm) 700
Overall Depth (In.) 43.89
Overall Depth (mm) 1070
Overall Height (In.) 93.11
Overall Height (mm) 2365
Number of Rack Units 45
Casters No
Static Load Capacity (kg) 1360
Static Load Capacity (lb) 3000
Rolling Load Capacity (kg) 1133
Rolling Load Capacity (lb) 2497.83
Finish/Coating Powder-Coated
Standards Met RoHS Compliant, EIA-310-E, TIA/EIA-942, UL2416

Packaging Detail

UPC 07498390280
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 96.9792
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}