S7512WT

S-Type Cabinet

Net-Access™ S-Type Cabinet frame with top panel. Top Cable Pathway. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), casters, POU brackets (1 set), cage nut rails (2 sets). Dimensions: 85.0H x 27.6W x 42.0D (2160mm x 700mm x 1070mm). Color: White

Specifications

Overall Width (In.)

27.5

Overall Width (mm)

700

Overall Height (In.)

94.1

Overall Height (mm)

2390

Number of Rack Units

45

Color

White

Standards Met

EIA-310E, RoHS Compliant, UL Listed 2416

Cable Management

None

Casters

With Casters

Equipment

Server

Front Door Type

Single hinge perforated

Number of Rack Spaces

45

Overall Depth (In.)

42

Overall Depth (mm)

1070

Package Type

Fully Assembled

Rails

Cage Nut

Rear Door Type

Split perforated

Side Panels

Yes

UL Listed

UL 2416

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333697

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

96.9792

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

Part Drawings

S Type 700 x 1070 With Integral Top: 12V352AZ-DC_01A

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Installation Documents

Net-Access S Type Cabinets - CM599L

US English

Part Drawings

Net-Access S-Type Cabinet with Top of Cabinet Cable Manager 700mm Wide x 1070mm Deep Family

US English

Part Drawings

Net-Access S-Type Cabinet with Top of Cabinet Cable Manager 700mm Wide x 1070mm Deep Family

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products