S7829WV

S-Type Cabinet

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Single solid rear door. Casters, POU Brackets (1 set), cage nut rails (2 sets). Vertical exhaust ready. Front and rear floor seals. Dimensions: 90.3in H x 27.6in W x 48.0in D (2292mm x 700mm x 1200mm). Color: White

Specifications

Color

White

Cable Management

None

Casters

Yes

Cooling Architecture

VED Ready

Depth (In.)

48.00

Depth (mm)

1200.0

Equipment

Server

Front Doors

Single hinge perforated

Height (In.)

90.20

Height (mm)

2292.0

No. of Rack Spaces

48

Packaging Type

Fully Assembled

Rails

Cage Nut

Rear Doors

Single solid

Side Panels

None

Standards

EIA-310E

UL Listed

UL 2416

Width (In.)

27.50

Width (mm)

700.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396422

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

105.4484

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Net-Access S-Type VED Ready Cabinet 700mm Wide x 1200mm Deep

US English

Part Drawings

Net-Access S-Type VED Ready Cabinet 700mm Wide x 1200mm Deep

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Specification Sheets

Net-Access S-Type Cabinets - 48 RU: RKSP95--WW-ENG

US English

Installation Documents

Net-Access S Type Cabinets - CM599L

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

Part Drawings

S Type 700mm x 1200 VED Ready Cabinets: 12V343SR-DC_01B

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Related Products