globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Net-Access™ S-Type Server Cabinet is a 42 RU, 800mm W x 1070mm D cabinet. The front door is single-hinged. It features split perforated rear doors that open in the middle to minimize door swing footprint. This S-Type cabinet has vertically split hinged side panels and adjustable front and rear equipment rails. It includes heavy-duty casters with leveling legs and a set of PDU brackets.The cabinet is 79.8" H x 31.4" W x 42" D. It is made of powder-coated steel and is black.

c warning e
Discontinued - Limited Stock
Suggested Replacement Parts:
XG84212BS002P

Specifications

Sub Brand Net-Access™
Product Type S-Type Cabinet
Rear Door Type Door Split Hinged
Front Door Type Door Single Hinged
Material Steel
Color Black
Overall Width (In.) 31.4
Overall Width (mm) 800
Overall Depth (In.) 43.89
Overall Depth (mm) 1070
Overall Height (In.) 79.76
Overall Height (mm) 2.026
Number of Rack Units 42
Casters Yes
Static Load Capacity (kg) 1360
Static Load Capacity (lb) 3000
Rolling Load Capacity (kg) 1133
Rolling Load Capacity (lb) 2500
Finish/Coating Powder-Coated
Standards Met RoHS Compliant, EIA-310-E, TIA/EIA-942, UL2416
NEMA Rating 1

Packaging Detail

UPC 61305636326
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 103.9063
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}