S8512BL

S-Type Cabinet

Net-Access™ S-Type Cabinet frame with top panel. Split perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), casters, POU brackets (1 set), cage nut rails (2 sets). Dimensions: 85.0H x 31.5W x 42.0D (2160mm x 800mm x 1070mm). Color: Black

Specifications

Color

Black

Cable Management

None

Casters

Yes

Cooling Architecture

HACA/Containment

Depth (In.)

42.00

Depth (mm)

1070.0

Equipment

Server

Front Doors

Split perforated

Height (In.)

85.00

Height (mm)

2159.0

No. of Rack Spaces

45

Packaging Type

Fully Assembled

Rails

Cage Nut

Rear Doors

Split perforated

Side Panels

Yes

Standards

EIA-310E

UL Listed

UL 2416

Width (In.)

31.50

Width (mm)

800.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397986

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

96.9792

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Specification Sheets

Net-Access S-Type Cabinets - 45 RU: RKSP90--WW-ENG

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

Installation Documents

Net-Access S Type Cabinets - CM599L

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Related Products