S8512WA9

S-Type Cabinet

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid Side Panels (2), cage nut rails (2 sets) and switch configured with front cable management. Dimensions: 79.8H x 31.5W x 48.0D (2026mm x 800mm x 1219mm). Color: White

Specifications

Cable Management

Yes

Casters

No

Color

White

Cooling Architecture

HACA

Depth (In.)

42.00

Depth (mm)

1070.0

Equipment

Switch

Front Doors

Single hinge perforated

Height (In.)

84.00

Height (mm)

2134.0

No. of Rack Spaces

45

Packaging Type

Fully Assembled

Rails

Cage Nut

Rear Doors

Split perforated

Side Panels

Yes

Standards

EIA-310E

UL Listed

UL 2416

Width (In.)

31.40

Width (mm)

800.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390529

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

96.9792

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

S type Utility Cabinet 800 x 1070 No Casters: 12V352CP-DC-01A

US English

Installation Documents

Net-Access S Type Switch Configured Cabinets: V00029AC Rev. 04

US English

Specification Sheets

Net-Access S-Type Cabinets - 45 RU: RKSP90--WW-ENG

US English

Related Products