globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), casters, POU brackets (1 set), cage nut rails (2 sets). Dimensions: 90.3in H x 31.5in W x 42.0in D (2292mm x 800mm x 1070mm). Color: Black

c warning e
Discontinued
Suggested Replacement Parts:
XG84812BS0001
Discontinued

Specifications

Sub Brand Net-Access™
Product Type S-Type Cabinet
Rear Door Type Door Split Hinged
Front Door Type Door Single Hinged
Material Steel
Color Black
Overall Width (In.) 31.4
Overall Width (mm) 800
Overall Depth (In.) 42
Overall Depth (mm) 1070
Overall Height (In.) 90.2
Overall Height (mm) 2292
Number of Rack Units 48
Casters Yes
Static Load Capacity (kg) 1360
Static Load Capacity (lb) 3000
Rolling Load Capacity (kg) 1133
Rolling Load Capacity (lb) 2500
Finish/Coating Powder-Coated
Standards Met EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant
NEMA Rating 1

Packaging Detail

UPC 07498366969
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 98.4185
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}