obsolete

S8829WA

S-Type Cabinet

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Casters, cage nut rails (2 sets) and switch configured with front cable management. Dimensions: 90.3H x 31.5W x 48.0D (2292mm x 800mm x 1200mm). Color: White

Specifications

Overall Width (In.)

31.5

Overall Width (mm)

800

Overall Height (In.)

90.2

Overall Height (mm)

2292

Number of Rack Units

48

Color

White

Standards Met

EIA-310E, RoHS Compliant, UL Listed 2416

UL Listed

UL 2416

Number of Rack Spaces

48

Overall Depth (In.)

48

Overall Depth (mm)

1200

Equipment

Switch

Cable Management

Yes

Casters

With Casters

Front Door Type

Single hinge perforated

Package Type

Fully Assembled

Rails

Cage Nut

Rear Door Type

Split perforated

Side Panels

None

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334177

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

105.4484

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

S Type Utility Cabinet 800 x 1200: 12V352BV-DC-01A

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Installation Documents

Net-Access S Type Switch Configured Cabinets: V00029AC Rev. 04

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Related Products