globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

PRE-CONFIGURED MICRO DATA CENTER, 42U, TWO SIDE PANELS, NETWORK CABLING, PATCH PANELS, CABLE MANAGEMENT, GROUNDING, AND CASTERS

c warning e
Discontinued - Limited Stock
Suggested Replacement Parts:

Specifications

Sub Brand Net-Access™
Product Type Micro Data Center
Overall Depth (In.) 48
Overall Depth (mm) 1.2
Overall Height (In.) 79.8
Overall Height (mm) 2.026
Overall Width (In.) 27.6
Overall Width (mm) 700
Color Black
Number of Rack Units 42
Standards Met EIA-310-E, TIA/EIA-942, UL2416, RoHS Compliant
Application Industrial Automation

Packaging Detail

UPC 61305616979
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 108.0000
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}