Pre-configured micro data center, 42U, two side panels, network cabling, patch panels, cable management,grounding, casters, shock pallet and ramp
Sub Brand | Net-Access™ |
Product Type | Micro Data Center |
Overall Depth (In.) | 48 |
Overall Depth (mm) | 1.2 |
Overall Height (In.) | 79.8 |
Overall Height (mm) | 2.026 |
Overall Width (In.) | 27.6 |
Overall Width (mm) | 700 |
Color | Black |
Number of Rack Units | 42 |
Standards Met | EIA-310-E, TIA/EIA-942, UL2416, RoHS Compliant |
Application | Industrial Automation |
Part Features | Ships on Dynamic Pallet |
UPC | 61305616978 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 121.1389 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pre-Configured Micro Data Center (MDC) Specification Sheet RKSP166 | English | |
Part Drawings | MDC79D - CUSTOMER DRAWING | English | |
Installation Documents | Pre-Configured MDC: IA-CD-0003 | English | |
Flyers | Pre-Configured MDC: ENG | English | |
Selection Guides | Habilitación de Despliegues Edge con la Infraestructura de Panduit Guia de Seleccion CPCB213--SA-SPA | Spanish (Español) | |
White Papers | Protecting The Critical Structure That Makes Up The Industrial Network | English |