CQ5108S6B

Cabinet

Converged Infrastructure Offering for UCS Base with 24 wide Net-Access S-Type Cabinet, side panels, casters, POU brackets, and all necessary cable management, grounding jumpers and patch panels pre-assembled together. Color: Black

Specifications

Application

Data Center

Partner Technology

UCS 5108

No. of Rack Spaces

45

Width (In.)

24

Width (mm)

600

Height (In.)

83

Height (mm)

2100

Depth (In.)

48

Depth (mm)

1200

Color

Black

Part Features

Pre-engineered design with validated power, thermal, and space optimization for CiscoUnified Computing Platforms.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361248

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

62.6484

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Panduit Pre-Configured Physical Infrastructure Cisco UCS Blade Server Chasis - RKDS05--WW-ENG

US English

Brochures

Panduit Pre-Configured Physical Infrastructures: RKCB34--SA-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products