CQ6509F4

Cabinet

Medium Fiber Converged Infrastructure Offering for CiscoCatalyst 6509 with Net-Access N-Type Cabinet, side panels, POU brackets, and all necessary cable management, grounding jumpers, patch panels, and LC-LC patch cords (bulk packaged to accommodate 4 additional fiber line cards) pre-assembled together. Color: Black

Specifications

Application

Data Center

Partner Technology

Catalyst 6509

No. of Rack Spaces

45

Width (In.)

32

Width (mm)

800

Height (In.)

83

Height (mm)

2100

Depth (In.)

40.5

Depth (mm)

1070

Color

Black

Line Card Connectivity

4 Fiber

Part Features

Pre-engineered design with validated power, thermal, and space optimization for the CiscoCatalyst 6509 Switch Platform.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361571

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

66.6667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Panduit Pre-Configured Physical Infrastructure Cisco Catalyst 6509 - RKDS02--WW-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Brochures

Panduit Pre-Configured Physical Infrastructures: RKCB34--SA-ENG

US English

Related Products