CQ7009C6

Cabinet

Heavy Copper Converged Infrastructure Offering for CiscoNexus 7009 with Net-Access N-Type Cabinet, side panels, POU brackets, and intake ducting, as well as all necessary cable management, grounding jumpers, patch panels, and copper Category 6A white patch cords (bulk packaged to accommodate six copper I/O Modules). Color: Black

Specifications

Application

Data Center

Partner Technology

Nexus 7009

No. of Rack Spaces

45

Width (In.)

32

Width (mm)

800

Height (In.)

83

Height (mm)

2100

Depth (In.)

48

Depth (mm)

1200

Color

Black

Line Card Connectivity

6 Copper

Part Features

New Cisco Compatible Intake Ducting (co-engineered and validated with Cisco) that optimizes cooling system efficiency by establishing front to back airflow patterns.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361578

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

97.9948

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Panduit Pre-Configured Physical Infrastructures: RKCB34--SA-ENG

US English

Data Sheets

Panduit Pre-Configured Physical Infrastructure Cisco Nexus 7009 Switch - RKDS03--WW-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products