The Open-Access™ Individual D-Ring can be used as a replacement D-Ring for the horizontal manager, or it can be used with many other cable management accessories, such as various tie-off panels and brackets. The innovative, plastic design allows for easy moves, adds and changes with bundles of cable. D-Ring is 1RU, 3 in. deep and black in color.
Product Type | Cable Manager D-Ring |
Body Material | Polycarbonate |
For Use With | Open-Access Horizontal Managers |
Sub Brand | Open-Access™ |
Overall Height (In.) | 1.53 |
Overall Height (mm) | 38.9 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Overall Depth (In.) | 3.15 |
Overall Depth (mm) | 79.9 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 1 |
UPC | 07498378325 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0163 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1634 |
Part Drawings | Open Cable Management Ring Horizontal DWG | English | |
Part Drawings | Open Cable Management Ring Horizontal DXF | English | |
Part Drawings | Open Cable Management Ring Horizontal PDF | English | |
Installation Documents | Open-Access™ Components for Mounting to EIA Standard 19” Communication Rack or Network Cabinet | English | |
Selection Guides | CMD* LC Duplex Mini-Com® Master Fiber Adapter Selection Matrix FBFL41-SA-ENG | English |