CMDRH1-C

D-ring

The Horizontal D-Ring bundles, organizes and protects cables, creating a safer and more accessible network for users. And when additions, change and expansions are necessary, users can simply squeeze and lift to install or uninstall the ring. 1RU, Black, 100pc.

Specifications

Product Type

D-ring

For Use With

Open-Access Horizontal Managers

Overall Width (In.)

1

Overall Width (mm)

25.4

Overall Height (In.)

1.53

Overall Height (mm)

38.9

Number of Rack Units

1

Color

Black

Accessory Type

D-ring

Number of Rack Spaces

1

Material

Polycarbonate

Overall Depth (In.)

3.15

Overall Depth (mm)

79.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Sub Brand

Open-Access

Packaging Details

UPC

07498364159

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.3496

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Open-Access Components: CM108

US English

Part Drawings

Open Cable Management Ring Horizontal DWG

US English

Part Drawings

Open Cable Management Ring Horizontal DXF

US English

Part Drawings

Open Cable Management Ring Horizontal PDF

US English

Related Products