The Upper Trough attaches to the top of a rack where it supports and contains cable with proper bend radius. It is compatible with any standard EIA 19 inch (483mm) rack or cabinet. The trough is 2RU in height, 4.5 in. deep and is black in color.
Product Type | Trough |
Body Material | Aluminum |
For Use With | Any EIA Standard Rack |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 4.5 |
Overall Depth (mm) | 114 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 2 |
UPC | 07498379677 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4301 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - DWG - CMUT19(00852-32) | English | |
Part Drawings | Part Drawings - DXF - CMUT19(00852-32) | English | |
Part Drawings | Cable Management Upper Trough 19": 00852-32 | English | |
Installation Documents | Cable Management Routing Troughs - Installation Instructions V00028MX_01 | English | |
Cross References | Cable Capacity Calculator Web V12 | English |