The Open-Access™ Vertical D-Ring is used on standard communication racks. The flexible arm provides open access that allows installation of complete cable bundles. The vertical D-ring is 1 RU.
Product Type | Cable Manager D-Ring |
Body Material | Polycarbonate |
For Use With | Any EIA Standard Rack |
Sub Brand | Open-Access™ |
Overall Height (In.) | 2.38 |
Overall Height (mm) | 60.32 |
Overall Width (In.) | 2.05 |
Overall Width (mm) | 52.1 |
Overall Depth (In.) | 5.72 |
Overall Depth (mm) | 145.2 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 1 |
UPC | 07498378298 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0288 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2879 |
Specification Sheets | Vertical Cable Management D-Rings | English | |
Part Drawings | Cable Management Vertical 'D' Ring (CMVDR_ ) Part Drawing GB2248BM | English | |
Installation Documents | Open-Access™ Components for Mounting to EIA Standard 19” Communication Rack or Network Cabinet | English | |
Cross References | Cable Capacity Calculator Web V12 | English |