High-Capacity Dual-Hinged Door, 45 RU, Aluminum, Black
Product Type | Vertical Cable Manager Door |
Body Material | Aluminum |
For Use With | NRV10 and NRVF10 |
Sub Brand | NetRunner™ |
Overall Height (In.) | 81.9 |
Overall Height (mm) | 2079 |
Overall Width (In.) | 10.7 |
Overall Width (mm) | 272 |
Overall Depth (In.) | 1.6 |
Overall Depth (mm) | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 45 |
UPC | 07498396445 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.3712 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Netrunner High Capacity Door, 10" Wide Part Drawing V10661ZC-DC | English |