globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Panduit® NetRunner® High-Capacity Vertical Cable Manager Door can be opened to the left or right, providing flexibility as well as a professional, clean aesthetic. 45RU, Black, 1pc.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Product Type Vertical Cable Manager Door
For Use With NRV12 and NRVF12
Sub Brand NetRunner™ High Capacity
Overall Height (In.) 81.9
Overall Height (mm) 2079
Overall Width (In.) 12.7
Overall Width (mm) 324
Overall Depth (In.) 1.6
Overall Depth (mm) 42
Color Black
Standards Met RoHS Compliant
Number of Rack Units 45

Packaging Detail

UPC 07498396446
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.7188
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}