The Panduit® NetRunner® High-Capacity Vertical Cable Manager Door can be opened to the left or right, providing flexibility as well as a professional, clean aesthetic. 45RU, Black, 1pc.
Product Type | Vertical Cable Manager Door |
For Use With | NRV6 and NRVF6 |
Sub Brand | NetRunner™ High Capacity |
Overall Height (In.) | 81.9 |
Overall Height (mm) | 2079 |
Overall Width (In.) | 7.4 |
Overall Width (mm) | 188 |
Overall Depth (In.) | 1.6 |
Overall Depth (mm) | 41 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 45 |
UPC | 07498396443 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1377 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | NetRunner High Capacity Door, 6" Wide Part Drawing NRD6B1 | English |