The NetRunner™ High Capacity End Panel closes off the end of row to protect cabling, and it provides a clean aesthetic to the solution. The end panel is 45 RU and is black.
Product Type | End Panel |
Body Material | Aluminum |
For Use With | NRV Vertical Managers |
Sub Brand | NetRunner™ |
Overall Height (In.) | 83.2 |
Overall Height (mm) | 2115 |
Overall Width (In.) | 12.4 |
Overall Width (mm) | 314 |
Overall Depth (In.) | 0.3 |
Overall Depth (mm) | 7 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 45 |
UPC | 07498396455 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8275 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet D-RKSP112--WW-ENG | English | |
Specification Sheets | Rack Estándar de 2 postes para Equipo Hoja de Especificaciones RKSP143 | Spanish (Español) | |
Part Drawings | NETRUNNER HIGH CAPACITY END PANEL | English | |
Installation Documents | NETRUNNER End Panels Instructions CM406D | English |