High-Capacity Manager Mounting Bracket, Steel, Black
Product Type | Bracket |
Body Material | Steel |
For Use With | NRV Vertical Managers |
Sub Brand | NetRunner™ |
Overall Height (In.) | 1.75 |
Overall Height (mm) | 44.4 |
Overall Width (In.) | 3.71 |
Overall Width (mm) | 94.2 |
Overall Depth (In.) | 2.54 |
Overall Depth (mm) | 64.6 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498329162 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Part Drawings | Part Drawings - PDF - NRVCB(V10661CH-DC_00A) | English | |
Installation Documents | NETRUNNER™ High Capacity Vertical Managers CM392C | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |