The Panduit® PatchRunner® High-capacity Vertical Cable Manager Door protects cables in the vertical channel with a professional, clean aesthetic. Not only can the door be opened to the left or right for easy access, but the push-to-close door provides visual and audio feedback when the door is shut. Can be used with PRV and PEV managers. 45RU, Black, 1pc, Black.
Product Type | Vertical Cable Manager Door |
For Use With | PRV12, PRVF12, PEV12, PEVF12 |
Sub Brand | PatchRunner™ High Capacity |
Overall Height (In.) | 82.8 |
Overall Height (mm) | 2104 |
Overall Width (In.) | 12.1 |
Overall Width (mm) | 308 |
Overall Depth (In.) | 1.5 |
Overall Depth (mm) | 38 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 45 |
UPC | 07498392278 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.6365 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner™ High Capacity Vertical Cable Managers | English | |
Specification Sheets | PatchRunner™ User-Assembled High Capacity Vertical Cable Managers – 7 Foot | English | |
Specification Sheets | PatchRunner™ Vertical Cable Managers: RKSP144 | English | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Videos | PatchRunner High Capacity Vertical Cable Management System | English | |
Part Drawings | PatchRunner High Capacity Vertical Door 12" - PED12B1 | English | |
Installation Documents | PatchRunner High Capacity Vertical Doors: CM592A | English | |
Installation Documents | PatchRunner High Capacity Vertical Cable Manager | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |