PED896B1

Dual-Hinged Door

The Panduit® PatchRunner® High-capacity Vertical Cable Manager Door protects cables in the vertical channel with a professional, clean aesthetic. Not only can the door be opened to the left or right for easy access, but the push-to-close door provides visual and audio feedback when the door is shut. Can be used with PRV and PEV managers. 52RU, Black, 1pc, Black.

Specifications

Product Type

Dual-Hinged Door

For Use With

PRV896, PRVF896, PEV896, PEVF896

Overall Width (In.)

8.1

Overall Width (mm)

206

Overall Height (In.)

94.8

Overall Height (mm)

2409

Number of Rack Units

52

Color

Black

Accessory Type

Dual Hinged Door

Number of Rack Spaces

52

Material

Steel

Overall Depth (In.)

1.50

Overall Depth (mm)

38.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PatchRunner High Capacity

Packaging Details

UPC

07498392345

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0813

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

PatchRunner High Capacity Vertical Doors: CM592A

US English

Specification Sheets

2 Post Standard Equipment Rack: RKSP143

US English

Brochures

Space Saving Cable Management Rack Systems

US English

Videos

PatchRunner High Capacity Vertical Cable Management System

US English

Specification Sheets

PatchRunner User-Assembled High Capacity Vertical Cable Managers - 8 Foot: RKSP139--WW-ENG

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Part Drawings

8' PatchRunner High Capacity Vertical Door 8" - PED896B1

US English

Installation Documents

PatchRunner High Capacity Vertical Cable Manager

US English

Related Products