The Panduit Bend Radius Clip provides a smooth transition for front to back cabling within the Panduit PEV12 and PEVF12 Managers. Black, 1pc contains four clips.
Product Type | Bend Radius Control Clip |
For Use With | PEV12 and PEVF12 Managers |
Sub Brand | PatchRunner™ High Capacity |
Overall Height (In.) | 2 |
Overall Height (mm) | 51 |
Overall Width (In.) | 11.1 |
Overall Width (mm) | 307 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498333572 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1011 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.0105 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner™ High Capacity Vertical Cable Managers | English | |
Part Drawings | PATCHRUNNER HIGH CAPACITY VERTICAL MANAGER BEND RADIUS CLIP KIT (PEVBRCX) | English | |
Installation Documents | Installation Instructions/Best Practices - CM493(PEVBRCx - Bend Radius Clip) | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |