The Panduit® PatchRunner® End Panel provides a professional, clean aesthetic by closing off the end row of Panduit PRV 96in managers. 52RU, Black, 1pc.
Product Type | End Panel |
For Use With | PEV 52RU Managers |
Sub Brand | PatchRunner™ High Capacity |
Overall Height (In.) | 95.7 |
Overall Height (mm) | 2430 |
Overall Width (In.) | 23.2 |
Overall Width (mm) | 590 |
Overall Depth (In.) | 0.5 |
Overall Depth (mm) | 12 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 52 |
UPC | 07498396447 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.9495 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner User-Assembled High Capacity Vertical Cable Managers - 8 Foot: RKSP139--WW-ENG | English | |
Part Drawings | PatchRunner Enhanced High Capacity Vertical End Panel 8 Foot - PEVEP96B1: 09V054AY-DC | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |