The PatchRunner™ 2 Pass-Through Blanking Plugs fill the pass-through holes in the manager backbone to completely seal the manager from front to back, which helps to block airflow through the manager. The blanking plugs are compatible with PatchRunner™ 2 (PR2V) vertical managers. Each part number contain five blanking plugs, so it can be used with 45 RU or 52 RU managers. The plugs are black in color.
Product Type | Blanking Plug |
Body Material | LPDE |
For Use With | PR2V Vertical Cable Managers |
Sub Brand | PatchRunner™ 2 |
Overall Height (In.) | 3.4 |
Overall Height (mm) | 85 |
Overall Width (In.) | 3.4 |
Overall Width (mm) | 85 |
Overall Depth (In.) | 0.25 |
Overall Depth (mm) | 6.4 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305644888 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0165 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1646 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Vertical Cable Managers Specification Sheet RKSP172 | English | |
Videos | Patchrunner 2 Installation | English | |
Videos | PatchRunner 2 Vertical Cable Manager | English | |
Part Drawings | PatchRunner 2 Vertical Cable Manager Pass-through hole blanking plugs (kit of 5 plugs), 3.0" DIA | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Application Guides | PatchRunner™ 2 Enhanced Vertical Cable Manager with Vertical Patching | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Flyers | PatchRunner™ Family: PR2V & PE2V | English | |
Flyers | Familia PatchRunner™ 2 Volante RKFL22--SA-SPA | Spanish (Español) | |
Selection Guides | Vertical Cable Manager Selection Guide RKSG03--SA-ENG | English |