PRD1596

Vertical Cable Manager Accessory

The Panduit® PatchRunner® Dual-Hinged Door protects cables in the vertical channel with a professional, clean aesthetic. The door be opened to the left or right for easy access. For use with PRV managers only. 52RU, Black, 1pc.

Specifications

Accessory Type

Dual Hinged Door

No. of Rack Spaces

52

Material

Aluminum

Color

Black

Width (In.)

15.10

Width (mm)

384.0

Height (In.)

94.40

Height (mm)

2399.0

Depth (In.)

1.60

Depth (mm)

40.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302073

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.4179

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

8' 15" PatchRunner Door: V10440AG-DC

US English

Part Drawings

15" PatchRunner Door

US English

Specification Sheets

4 Post Rack Systems - 7 Foot and 8 Foot

US English

Case Studies

SAIT Polytechnic: CPCS50-WW--ENG

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Installation Documents

PATCHRUNNER Vertical Cable Manager V00028BV_01

US English

Part Drawings

15" PatchRunner Door

US English

Related Products