The Panduit® PatchRunner® End Panel provides a professional, clean aesthetic by closing off the end row of Panduit PRV 84in managers. 45RU, Black, 1pc.
Product Type | End Panel |
For Use With | PRV 45RU managers |
Sub Brand | PatchRunner™ |
Overall Height (In.) | 82.5 |
Overall Height (mm) | 2095 |
Overall Width (In.) | 14.4 |
Overall Width (mm) | 367 |
Overall Depth (In.) | 0.7 |
Overall Depth (mm) | 18 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 45 |
UPC | 07498398008 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.6939 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PatchRunner™ Vertical Cable Managers: RKSP144 | English | |
Part Drawings | PATCHRUNNER ENDPANEL | English | |
Installation Documents | PatchRunner & NetRunner End Panels: CM280C | English | |
Case Studies | SAIT Polytechnic: CPCS50-WW--ENG | English |