The Waterfall Trough creates a perfect cable pathway above 2 Post Racks and PRV Cable Managers. Black, 1
Product Type | Trough |
For Use With | 2 Post Racks and PRV Cable Managers |
Sub Brand | PatchRunner™ |
Overall Height (In.) | 3.3 |
Overall Height (mm) | 84 |
Overall Width (In.) | 23.4 |
Overall Width (mm) | 594 |
Overall Depth (In.) | 14 |
Overall Depth (mm) | 356 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498344861 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8223 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Part Drawings | Part Drawings - PDF - R2PPRVWF(V10179RH-DC_00A) | English | |
Installation Documents | Waterfalls for Standard Racks | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English |