WMBZ

Dual Sided Cable Manager

Cable management strain relief bar with bend radius clips.

Specifications

Overall Width (In.)

19.89

Overall Width (mm)

505

Overall Height (In.)

1.8

Overall Height (mm)

46

Color

Black

Number of Rack Spaces

0

Material

Steel/Plastic

Overall Depth (In.)

4.47

Overall Depth (mm)

113.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385287

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2072

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Cable Management Zero RU Cable Manager: CM 263

US English

Part Drawings

Customer Drawing for WMBZ

US English

Related Products