WMPF1E-KIT

Replacement Cover Kit

Replacement Cover Kit

Specifications

Color

Black

Depth (In.)

0.45

Depth (mm)

11.4

Height (In.)

3.60

Height (mm)

91.4

Width (In.)

19.00

Width (mm)

483

No. of Rack Spaces

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498339514

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0366

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products