WMPHF2E-KIT

Replacement Cover Kit

Replacement Cover Kit

Specifications

Color

Black

Width (In.)

19.50

No. of Rack Spaces

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498339511

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0366

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products