obsolete

WMPV45EP

Vertical Cable Manager Accessory

End panel for use with WMPV45E. Includes two panel sections to cover 45 RU on one side

Specifications

Overall Width (In.)

10.36

Overall Width (mm)

263

Overall Height (In.)

80.6

Overall Height (mm)

2048

Color

Black

Accessory Type

End Panel

Number of Rack Spaces

45

Material

Aluminum

CE Compliant

No

CE Marking

No

Overall Depth (In.)

0.38

Overall Depth (mm)

9.7

Compatibility

WMPV45E

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498366622

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7282

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

NetRunner 4" End Panel

US English

Part Drawings

NetRunner 4" End Panel

US English

Installation Documents

PatchRunner & NetRunner End Panels: CM280C

US English

Part Drawings

NetRunner 4" End Panel

US English

Installation Documents

NETRUNNER End Panels Instructions CM406D

US English

Related Products