The NetRunner™ End Panel closes off the end of row to protect cabling, and it provides a clean aesthetic to the solution. The two part design reduces the size of the carton for easier transport throughout the site and less risk of transit damage. The end panel is 45 RU, metal and is black.
Product Type | End Panel |
Body Material | Aluminum |
For Use With | WMPV Vertical Managers |
Sub Brand | NetRunner™ |
Overall Height (In.) | 80.6 |
Overall Height (mm) | 2048 |
Overall Width (In.) | 10.36 |
Overall Width (mm) | 263 |
Overall Depth (In.) | 0.38 |
Overall Depth (mm) | 9.7 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 45 |
UPC | 07498396444 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7282 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet D-RKSP112--WW-ENG | English | |
Specification Sheets | Rack Estándar de 2 postes para Equipo Hoja de Especificaciones RKSP143 | Spanish (Español) | |
Part Drawings | Customer Drawing for WMPV45EPB1 | English | |
Installation Documents | NETRUNNER End Panels Instructions CM406D | English |