The NetRunner™ Vertical Cable Manager Mounting Bracket is used when ganging a NetRunner™ Vertical Cable Manager between two racks. This kit will provide additional support to the adjacent rack and can be used with a wide front face rack. The steel bracket has a width of 4.2 inches and is black in color. Sold in packs of 4 brackets.
Product Type | Hardware Kit |
Body Material | Steel |
For Use With | WMPV Vertical Managers |
Sub Brand | NetRunner™ |
Overall Height (In.) | 1.75 |
Overall Height (mm) | 44.4 |
Overall Width (In.) | 4.2 |
Overall Width (mm) | 107 |
Overall Depth (In.) | 1.64 |
Overall Depth (mm) | 41.7 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498300821 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0165 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1646 |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet D-RKSP112--WW-ENG | English | |
Specification Sheets | Rack Estándar de 2 postes para Equipo Hoja de Especificaciones RKSP143 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - WMPVCMB (10475-02_00) | English | |
Part Drawings | Part Drawings - DXF - WMPVCMB (10475-02_00) | English | |
Part Drawings | Part Drawings - PDF - WMPVCMB (10475-02_00) | English | |
Installation Documents | Installation Instructions/Best Practices - CM335B (NetRunner Extender Bracket WMPVCMB) | English |